您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
ATP Series
Amphenol Sine Systems
A Series - Thermoplastic Connectors
Powered by
CAD模型選擇
ATP Kits
08.03.2024
ATP PanelMate
08.03.2024
Boardlock ATP13/15 (Flanged)
16.09.2021
Contacts
16.09.2021
Plugs and Receptacles
07.06.2024
Wedgelocks
13.06.2023
ATP04-2P-BMXX - 2 Position, PCB Receptacle, Pin, Board Mount, 180° Straight...
29.01.2024
ATP04-2P-CAP - Dust cap for 2 position receptacle, grey
16.09.2021
ATP04-2P-MM01XXX - 2 Position Receptacle, Male, Reduced Diameter Seal, Endc...
07.06.2024
ATP04-4P-BMXX - 4 Position, PCB Receptacle, Pin, Board Mount, 180° Straight...
08.03.2024
ATP04-4P-CAP - Dust cap for 2 position receptacle, grey
16.09.2021
ATP04-4P-MM01XXX - 4 Position Receptacle, Male, Reduced Diameter Seal, Endc...
07.06.2024
ATP04-6P-BMXX - 6 Position, PCB Receptacle, Pin, Board Mount, 180° Straight...
24.04.2024
ATP04-6P-CAP - Dust cap for 6 position receptacle, grey
16.09.2021
ATP04-6P-EC01XX - 6-Way Receptacle, Male Connector with End Cap, Black/Grey
16.09.2021
ATP04-6P-MM01XX - 6-Way Receptacle, Male Connector with End Cap, Reduced Di...
16.09.2021
ATP04-6P-RD01XX - 6-Way Receptacle, Female Connector with Reduced Diameter ...
16.09.2021
ATP04-6P-SR0XXX - 6 POS, Receptacle, Pin, ATP Series, Strain Relief End Cap
08.03.2024
ATP04-6P-XXX - 6-Way Receptacle, Male Connector, Grey, Black
09.02.2023
ATP04-6PX-XXX - 6-Position Receptacle, Male, Busbar, KEY B, KEY A
20.11.2023
ATP06-2S-CAP - Dust cap for 2 position plug, grey
16.09.2021
ATP06-4S-CAP - Dust cap for 4 position plug, grey
16.09.2021
ATP06-4S-NC12 - Backshell for 4 Position Plug or Receptacle
16.09.2021
ATP06-6S-CAP - Dust cap for 6 position plug, grey
16.09.2021
ATP06-6S-EC01XX - 6-Way Plug, Female Connector with End Cap
16.09.2021
ATP06-6S-MM01XX - 6-Way Plug, Female Connector with End Cap, Reduced Diamet...
16.09.2021
ATP06-6S-RD01XX - 6-Way Plug, Female Connector with Reduced Diameter Seal
16.09.2021
ATP06-6S-SR0XXX - 6 POS, Plug, Socket, ATP Series, Strain Relief End Cap
20.11.2023
ATP06-6S-XXX - 6-Way Plug, Female Connector
09.02.2023
ATP2P-BT-XX - Boot, ATP, 2 Way, Receptacle
16.09.2021
ATP2S-BT-XX - Boot, ATP, 2 Way, Plug
16.09.2021
ATP4P-BT-XX - Boot, ATP, 4 Way, Receptacle
16.09.2021
ATP4S-BT-XX - Boot, ATP, 4 Way, Plug
16.09.2021
AWP-2PX - P-WEDGELOCK, 2 POS, ATP SERIES
16.09.2021
AWP-2SX - S-WEDGELOCK, 2 POS, ATP SERIES
16.09.2021
AWP-4PX - P-WEDGELOCK, 4 POS, ATP SERIES
16.09.2021
AWP-4SX - S-WEDGELOCK, 4 POS, ATP SERIES
16.09.2021
AWP-6P - P-WEDGELOCK, 6 POSITION, ATP SERIES
09.02.2023
AWP-6PX - P-WEDGELOCK, 6 POSITION, ATP SERIES
16.09.2021
AWP-6S - S-WEDGELOCK, 6 POSITION, ATP SERIES
09.02.2023
AWP-6SX - S-WEDGELOCK, 6 POSITION, ATP SERIES
16.09.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
產品目錄供應商定位元
選擇一個國家查看當地辦事處